IESNA:LM-63-2002
[TEST]P1197653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-935-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3109
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
355.5 350.1 353.7 360.8 368.7 376.6 384 389.8 395.1 402.5
413.6 431.4 456.4 486.1 532.1 608.3 694.2 796.1 921.3 1047.8
1182.1 1287 1352.7 1400.3 1418.4 1425.4 1449.8 1498.1 1496.9 1362.5
1022.2 437.1 114.4 47.3 17.6 4.9 0
355.5 352.1 355.7 362.8 370.7 378.6 385.7 391.5 396.7 403.8
414.6 432.2 456.9 486 530.3 602.7 687.1 786.1 907.9 1051.1
1184.5 1287.4 1351.8 1397.8 1417 1428.2 1454.9 1503.2 1495.5 1350.7
990.5 405.3 114.3 46.2 17.5 4.8 0
355.5 351.6 354.7 361.3 368.9 376.1 382.6 386.8 390.8 396.6
405.6 420.5 442.1 468.3 507.6 571.2 652.5 748.8 855.2 976
1096.2 1205.4 1281.9 1334.7 1370.5 1405.6 1450.3 1505.2 1530.4 1433.3
1136.5 577.3 174.5 64.1 31.2 6.8 0
355.5 350.9 353.9 359.8 366.2 372.5 378.3 381.2 383.2 386.2
391.8 401.7 417.2 436 462.4 505.6 564.8 634.5 713.2 803.2
903 1007.4 1106.1 1191.1 1264.4 1335.5 1428.5 1539.8 1628.4 1627.4
1466.6 1085.7 492.2 191.4 66.1 22.9 0
355.5 350.9 353.2 358.5 364.1 369.7 375.3 378.4 379.9 381.4
386.4 393.4 405.5 419.2 434.7 457.8 492.4 536.2 591.5 657.8
733 811.3 901.3 997.3 1098.2 1206.2 1328.2 1477.3 1664 1819.3
1845.2 1651.4 1123.1 548.8 193.6 47.2 0
355.5 351.1 353 357.8 363.3 369.2 374.5 378.1 379.9 381.7
387.3 395.1 406.3 418.3 429.6 444.7 471.4 505.9 551.1 606.8
669.8 739.1 811.8 897.7 992.7 1097.9 1221.1 1374.6 1587.1 1809.1
1935.1 1808.9 1335.8 749.6 309.2 71.6 0
355.5 350.9 352.6 357.2 362.6 368.4 373.7 377.6 380.1 383.1
388.5 396.7 406.6 415.5 423 435 455.8 482.3 519.6 566.3
618.7 675.3 737.9 808.8 890.6 980.5 1099.7 1248.4 1449 1693.8
1849.5 1706.7 1171.9 611.8 223.8 38.3 0
355.5 352.1 352.4 356.2 361.6 368.1 374.2 379.3 383.6 386.5
390.1 395.6 401.9 406.1 410.9 418.7 429.7 443.7 465 497
532.8 573.7 620.2 672.9 732 802.6 886.5 991 1119.7 1285.5
1388.4 1211.3 782.3 348.9 89.2 14.7 0
355.5 353.2 353 355.7 361 367.9 375 381.6 386.8 390.6
394.1 397.4 398.4 398.1 399.7 403.3 409.3 418 431.4 450.8
477.9 509.2 547.5 592.6 643.9 701.6 764.6 838.3 926.2 1002.1
984.1 785.6 448.9 162.1 40.4 11.4 0
355.5 354.4 354.5 356.5 361.5 367.7 376 384 390.5 395.6
399.9 402.3 402.3 401.5 400.7 400.4 401.9 406.6 415.9 430.7
451.8 479.9 512.8 552.1 598.4 650.8 707.1 765.5 813.9 819.9
724.4 479 171.2 46.3 22.6 8.9 0
355.5 356.2 357 360 365.2 371.5 380.3 389.3 397.7 405.6
413.4 419.7 424.1 428.1 431.5 435.7 441.8 450 462.4 482.3
512.2 551.9 601.9 667.7 752.3 841.5 934.6 1004.7 1013.6 879.6
612.1 300.6 82.9 27.5 12.4 3.6 0
355.5 356.7 358.2 361.5 367.2 374.5 383.9 394.1 404 414.2
425.4 436.3 447.2 458.2 470.8 487.1 507.4 533.8 568.1 611.9
666.7 729 798.3 881 971.6 1053 1101.5 1092.9 996 776.3
473.1 224.9 76 26.5 10.4 2.1 0
355.5 357.5 360 364.4 371.2 379.4 390.3 402.7 414.6 428.4
444.2 462.5 483.5 507.9 537.9 576 621.8 673.1 726.4 780.3
832.7 880.9 925.4 973.4 1023 1055.7 1050.7 992.8 865.7 636.5
374.3 162.1 60.2 24.4 9.9 2.3 0
355.5 359 363.8 370.9 380.3 391.3 405.5 421.8 441.9 467.2
500.1 539.7 583.4 633.7 681.4 723.4 755.6 778.1 792.2 801.4
809.6 813.1 804.2 786.1 754.2 691.6 587 443.6 289.2 165.6
89.4 51 32.2 20.4 11.4 2.8 0
355.5 360.1 367.6 377.3 389.3 403.8 422.3 447.2 478.9 518.8
562.8 604.8 641.6 668.2 682.7 686.3 680.5 665.7 640.5 602.4
551.9 489.2 412.2 326.3 248 190 149.6 119.1 95 76.8
60.5 47.2 35.9 23.9 13 3 0
355.5 361.6 372 384.4 398.7 416.9 441.4 474.6 515.3 557.8
594.5 620.8 632.9 630.7 616.4 591.3 554.2 502.6 444.2 384.7
334.1 294.7 261.5 227.6 192.4 161.6 136.2 115.3 96.6 80.3
66 53.1 40.6 26.2 15.7 4.8 0
355.5 363.3 376.1 391.1 409.1 431.2 461.4 500.8 543.2 577.1
596.8 600.6 591.2 571.2 541.9 498.8 446.5 392.6 346.9 314.8
294.7 277.9 256.3 231 199.5 175.1 155 134.6 116.6 101.1
86.4 70.6 55.1 39.4 24.2 8.4 0
355.5 365.6 380.9 398.1 418 442.7 476.1 517.9 557 579.1
581.6 567.9 546.3 519.4 484 439.9 391.8 349.6 324.7 308.9
286.8 265 236.8 212.1 205.6 191.8 173 154.3 136.7 119.2
101.9 86.1 68.9 52.1 34.3 12.4 0
355.5 367.1 384.4 404 426.6 453.3 487.8 526.5 559.3 569.2
557.5 533.8 508.2 479.5 445.2 404.7 363.6 337 327.7 309.5
284.4 250.5 219.3 214 205.5 191.6 174.3 156.2 138.5 121.4
104.4 88.9 71.7 55.7 36.1 15.2 0
355.5 368.5 387.2 408.8 433.3 461.7 497.2 536.2 560 555.4
531.3 502.1 476.4 451.5 420.8 384.5 352.2 342.5 331.8 308.7
273.1 229.2 217 209.9 204.3 190.6 174.5 157.5 139.7 122
105.5 85.7 65.1 48.5 29.8 12 0
355.5 369.5 388 410.6 436.2 465.5 501.8 540.7 560.5 548.9
519.3 489.4 463 437.5 409.6 379.4 353.4 347.1 332.3 305.2
261.9 225.7 214 205.3 200.5 188.5 174.3 157.8 141 124.5
108.5 87.4 64.8 48.3 24.1 10.2 0
355.5 368.9 388.3 410.8 436.3 465.5 501.5 540.5 561.8 550.8
521.1 490.9 464.5 439.3 412.1 383.1 357.3 351.4 335.6 307.9
263.3 226.9 214.5 204.5 199.2 187.7 174.3 158.1 141.6 125.5
108.8 86.1 64.1 46 23.7 9.4 0
